IESNA:LM-63-2002
[TEST]P942909
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-850-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30159
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4018.9 3705.9 3420.5 3154.8 2937.9 2845 2840.1 2889 3019.5 3296.6
3728.7 4234.1 4804.7 5430.8 5955.8 6430.2 6870.4 7357.9 7755.7 8182.9
8709.5 9056.8 9312.7 9642.1 10114.9 11073.6 12506.7 14311.5 15800 15602.8
12800.1 6863.9 2238.5 950.5 371.7 122.3 0
4018.9 3728.7 3445 3176 2959.1 2851.5 2853.2 2898.8 3027.6 3301.5
3725.4 4209.6 4781.9 5416.1 5942.7 6423.7 6854.1 7315.5 7731.3 8160.1
8676.9 9076.3 9351.9 9586.6 10075.8 10975.7 12338.7 14145.2 15738.1 15565.3
13043.1 7248.7 2574.4 989.6 415.7 148.4 0
4018.9 3738.5 3466.2 3208.6 2993.4 2871.1 2854.8 2884.1 2983.6 3193.9
3554.2 4038.5 4597.7 5196 5760.1 6267.2 6691.1 7079.1 7488.3 7954.6
8473.1 9032.3 9488.8 9842.6 10274.7 11006.7 12182.2 13952.8 15968 16776.6
14919.6 9686.1 3860.7 1724.9 761.4 272.3 0
4018.9 3733.6 3485.8 3244.5 3034.1 2911.9 2876 2897.2 2965.7 3120.6
3412.4 3826.5 4320.5 4860.2 5414.5 5994.9 6547.6 7012.3 7449.2 7926.9
8507.3 9087.7 9616 10090.4 10641.5 11331.2 12407.2 14164.8 16840.2 19473.3
19426 14342.5 7302.5 3448.3 1594.5 546.2 0
4018.9 3758 3533 3324.3 3133.6 2998.3 2947.7 2957.5 3009.7 3123.8
3330.9 3648.8 4074.3 4530.8 5011.8 5579.2 6239.5 6929.1 7538.9 8169.8
8779.6 9459.5 10176.8 10858.3 11621.4 12583.3 13938.1 15933.7 19121.1 23138.4
24581.3 19189.6 12469.2 6399.2 2771.6 862.5 0
4018.9 3754.8 3547.7 3339 3151.5 3009.7 2952.6 2965.7 3016.2 3127.1
3312.9 3622.7 4031.9 4481.9 4951.5 5505.8 6172.6 6873.7 7516.1 8176.4
8804.1 9482.3 10199.7 10918.7 11717.6 12710.5 14063.7 16033.2 19124.4 23052
24569.9 19478.2 12415.4 6299.8 2711.3 831.5 0
4018.9 3789 3601.5 3428.7 3265.7 3135.2 3068.4 3057 3105.9 3205.3
3365.1 3611.3 3924.3 4300.9 4767.2 5298.7 5990 6764.5 7610.6 8510.6
9415.5 10305.6 11145.3 11962.1 12826.2 13801.2 14901.7 16259.8 18001 19649.4
18640.2 13105 5616.7 1788.5 645.6 158.1 0
4018.9 3831.4 3683 3555.9 3435.2 3329.2 3260.8 3228.2 3249.4 3335.8
3476 3658.6 3899.9 4235.7 4693.9 5274.3 5968.8 6767.7 7635.1 8518.7
9360 10163.8 10928.4 11665.4 12328.9 12907.7 13362.6 13618.6 13406.6 11802.3
7503 2624.9 1030.4 591.8 293.5 101.1 0
4018.9 3890.1 3790.6 3705.9 3630.9 3557.5 3511.8 3497.2 3511.8 3568.9
3665.1 3802.1 4005.8 4318.9 4736.3 5266.1 5906.9 6630.8 7369.3 8090
8753.5 9410.6 9955.1 10437.7 10791.5 10967.6 10902.4 10388.8 8981.8 6050.3
2502.6 1074.4 735.3 516.8 331 143.5 0
4018.9 3947.2 3899.9 3865.6 3833 3808.6 3803.7 3824.9 3868.9 3948.8
4054.8 4195 4385.7 4674.3 5044.4 5531.9 6131.9 6808.5 7517.7 8254.6
9003 9741.5 10426.3 11016.5 11484.4 11667 11313.2 9950.2 7054.7 3182.5
1319 844.5 598.4 409.2 267.4 122.3 0
4018.9 4030.3 4036.8 4054.8 4074.3 4103.7 4147.7 4222.7 4325.4 4455.8
4623.8 4829.2 5114.5 5512.3 6032.4 6663.4 7377.5 8134 8919.8 9707.3
10488.2 11254.5 11975.2 12469.2 12565.4 12050.2 10682.3 8264.4 4781.9 1791.8
926.1 640.7 443.5 273.9 163 58.7 0
4018.9 4053.1 4082.5 4131.4 4173.8 4224.3 4292.8 4375.9 4491.7 4631.9
4799.8 5018.3 5306.9 5686.8 6146.5 6682.9 7271.5 7887.8 8526.9 9153
9751.3 10344.8 10848.6 11135.5 11011.6 10328.5 8952.4 6828 3891.7 1475.5
787.5 536.4 371.7 223.4 122.3 34.2 0
4018.9 4079.2 4139.5 4204.8 4276.5 4338.4 4423.2 4519.4 4620.5 4755.8
4905.8 5075.4 5295.5 5571 5892.2 6252.5 6645.4 7049.8 7463.9 7855.2
8222 8518.7 8672 8548.1 8045.9 7088.9 5766.7 4177 2372.2 1089.1
663.6 469.5 332.6 216.8 128.8 44 0
4018.9 4110.2 4216.2 4325.4 4420 4493.3 4573.2 4635.2 4682.5 4728.1
4760.7 4785.2 4808 4819.4 4801.5 4721.6 4574.9 4397.1 4222.7 3966.7
3547.7 3011.3 2494.5 2064.1 1711.9 1433.1 1216.3 1046.7 903.2 781
657 549.4 446.7 334.2 213.6 78.3 0
4018.9 4155.8 4291.2 4423.2 4512.9 4571.6 4602.6 4614 4589.5 4547.1
4485.2 4393.9 4245.5 4053.1 3811.8 3544.4 3283.6 3034.1 2788 2540.1
2289.1 2060.8 1865.2 1672.8 1504.8 1358.1 1235.8 1129.9 1027.1 924.4
803.8 688 554.3 414.1 242.9 96.2 0
4018.9 4195 4364.5 4485.2 4560.2 4584.6 4570 4543.9 4483.5 4397.1
4255.3 4033.6 3779.2 3536.3 3348.8 3193.9 3021.1 2822.2 2618.4 2427.6
2272.8 2189.6 2069 1902.7 1744.5 1601 1455.9 1314.1 1188.5 1067.9
929.3 777.7 601.6 425.5 247.8 119 0
4018.9 4227.6 4408.6 4521 4561.8 4548.8 4524.3 4468.9 4369.4 4214.5
4009.1 3790.6 3593.4 3420.5 3255.9 3094.5 2923.3 2742.3 2584.2 2465.1
2429.3 2419.5 2336.3 2199.4 2051 1899.4 1716.8 1537.4 1371.2 1230.9
1094 942.4 792.4 611.4 427.2 221.7 0
4018.9 4261.8 4447.7 4547.1 4555.3 4521 4477 4392.2 4239 4051.5
3883.6 3745 3596.6 3423.8 3231.4 3042.3 2845 2659.2 2488 2390.1
2357.5 2315.1 2264.6 2178.2 2028.2 1878.2 1747.8 1627.1 1534.2 1431.5
1302.7 1165.7 1017.4 842.9 660.3 392.9 0
4018.9 4283 4467.2 4540.6 4532.5 4481.9 4413.4 4296.1 4121.6 3965.1
3855.9 3749.9 3617.8 3446.6 3237.9 2998.3 2761.9 2538.5 2342.9 2256.4
2165.1 2103.2 2029.8 1873.3 1718.4 1599.4 1500 1428.2 1371.2 1281.5
1193.4 1059.7 909.8 763 590.2 350.5 0
4018.9 4291.2 4485.2 4547.1 4521 4467.2 4380.8 4229.2 4059.7 3934.1
3841.2 3745 3621.1 3462.9 3242.8 2972.2 2673.8 2406.4 2199.4 2096.7
1982.5 1879.8 1734.7 1561.9 1429.8 1328.8 1248.9 1182 1110.3 1027.1
965.2 836.4 681.5 557.6 428.8 215.2 0
4018.9 4315.6 4498.2 4550.4 4522.7 4460.7 4354.7 4201.5 4031.9 3914.5
3826.5 3720.5 3604.8 3435.2 3216.7 2947.7 2641.2 2339.6 2114.6 1963
1811.4 1700.5 1544 1415.2 1291.3 1195.1 1118.4 1058.1 1007.6 950.5
1004.3 833.1 635.8 485.9 360.3 150 0
4018.9 4314 4501.5 4555.3 4525.9 4457.5 4362.9 4203.1 4028.7 3917.8
3826.5 3725.4 3612.9 3448.3 3234.7 2964 2655.9 2347.7 2108.1 1948.3
1796.7 1680.9 1527.7 1395.6 1271.7 1173.9 1097.2 1038.6 994.5 937.5
1036.9 767.9 608.1 489.1 363.6 150 0
